Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
MA-FR90 - Flexible duct
Bill of material
0152.0092
SA010ID02
Sheet number of the guideline
29
SA010ID03
Issue date (month) of the guideline
201903
SA010ID04
Manufacturer’s name
Maico Elektroapparate-Fabrik GmbH
SA010ID05
Revision data of the file
20230912
SA700ID04
Product description
Flexibles rundes Lüftungsrohrsystem MAICOair MA-FR90
SA810ID06
GTIN number
4012799520924
SA810ID10
Beschreibungs-/Ergänzungstext zur Bestellnummer
Flexibles PE-HD Rohr, Länge 50 m, Außendurchmesser 90 mm, max. 50 m³/h, Biegeradius = 0,33m.
SA100ID04
Anwendungsbereich
Lüftung
SA100ID05
Main groups of wares
Lüftungssysteme mit Wärmerückgewinnung gemäß DIN 1946-6
SA110ID04
Material/System
MAICOair
SA110ID06
Product classification
Systeme für Luftführung und -verteilung
SA200ID03
Verbindungsart I
Steckverbindung
SA400ID03
Verlegeort
innerhalb des Gebäudes
SA450ID03
Einbaulage
beliebig
SA460ID03
Verlegung
Unterputz
SA700ID05
Product identification
Rohr
SA700ID06
Cross-sectional shape
rund
SA700ID07
nominal size system
DN
SA700ID09
Suitable for open systems
nicht relevant
SA700ID10
Suitable for closed systems
nicht relevant
SA700ID11
Dry / wet systems
nicht relevant
ARTNR
Article number
0152.0092
CTN
Customs Tariff Number
39173300
LODDEST
LOD Destination
LODLEVEL
LOD Level
LR
Air direction
Ventilation and air extraction
VS
Volumetric flow
50 (recommended) m³/h
EO
Installation site
Ceiling / Floor / Wall
M
Material
Polyethylene (PE)
KA
Synthetic material definition
PVC-free
BH
Fire behaviour
Normally inflammable building material (fire behaviour E according to DIN EN 13501-1: 2010)
RK
Annular rigidity
≤ 10kN/m² in accordance with EN ISO 9969
F
Colour
Blue
G
Weight
22 kg
NW
Nominal size
90 mm
IDM
Internal diameter
75.7 mm
L
Length
50000 mm
B
Width
90 mm
H
Height
90 mm
T
Depth
50000 mm
MB
Minimum bend radius
330 mm
UBT
Ambient temperature
-20 to 60 °C
VH
Packing unit
1 roll of 50 m
SM
Range
K
LINK
http://www.maico-ventilatoren.com/artikelsuche/typ/0152.0092/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
Characteristics Graph
2D
Download CAD models