Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
MABF 150-1
Bill of material
89603001
MD01
VAR__MANUID_
89603001
DESCSHORT
Short Description
MABF 150-1
DESCLONG
Long Description
<p class="artikelgruppentext">Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for mast/pipe diameters of 60 to 170 mm</p>, for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox 160, Abox Pro 160<br /><strong>Dimensions: </strong>43 x 150 x 15 mm
INTNO
International product number
4013902681488
MANUID
Product number of the Manufacturer
89603001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
MABF 150-1
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.1523
LENGTH
150
WIDTH
43
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
73079980
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models