Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MINDMAN
Description
MACD-2050 - Shock absorbers(Double cushion)
Bill of material
MACD-2050-1-M20x1.5
MODEL
Model
TD
Thread
M20x1.5
ST
Stroke
50 mm
A
276.6 mm
B
145.0 mm
C
17.8 mm
D
6.0 mm
E
15.8 mm
F
134.0 mm
G
3.0 mm
H
26.0 mm
I
7.0 mm
WT
Weight (g)
470
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models