Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-4Q-5-30 - Motor Controllers MAE for DC-drives, to snap onto the DIN Rail EN 50022, Type MAE-4Q-5-30
Bill of material
43046042
PICTUREFILE
pictureFile
MANUID
Product No.
43046042
WEBSHOP
Link Webshop
Produktdetails / Katalogseite / Montageanleitung
DESCSHORT
Short Description
DC-Motor Controller 24V / 5A
MANUFACTURER_NAME
Manufacturer name
Mädler GmbH
MANUTYPEDESC
Manufacturer Type Description
MAE-4Q-5-30
HEIGHT
Height
85 mm
DEPTH
Depth
70.4 mm
WIDTH
Width
22.5 mm
NOMINAL_CURRENT
Nominal current
5 A
RATED_CURRENT__IN__FOR_THE_POWER_LOSS_SPECIFICATION
Rated current [In] for the power loss specification
5 A
COLOR
Color
green
CERTIFICATE_APPROVAL
certificate/approval
CE
ADDRESS_OF_ADDITIONAL_LINK
address of additional link
https://www.maedler.de
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
PCE
WEIGHT
Weight
74 g
CTN
Customs tariff number
85044085
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    norelem
    21139 - Vertical bracket long
    SMC Corporation
    LEFG_S - Support Guide/Ball Screw Drive
    norelem
    21138 - Vertical bracket short
    CHUBB FRANCE
    690000009 - BAIE 42U RESONANCE
    Essentra Components
    N-25 Switch Toggle Heavy Duty Double-Pole - Switches
    SANKI KOGYO
    SMH
    PHOENIX CONTACT
    1145413 - FOC-FDX20-FR19-LCD24-OM4-PT9
    Essentra Components
    N-20 - Toggle Switch - Heavy Duty, Double Pole
    Norgren
    Bracket for manifold - V60...V63
Previews
3D
Dimension
2D
Download CAD models