Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-BLASP-GERÄU-DÜ - Blow Gun with Silent Nozzle
Bill of material
87000300
ARTNR
Product-No.
87000300
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Composite material. Port thread with brass insert, Nozzle: Composite material to lower noise level
G
Thread
G 1/4 internal thread Zoll
L
Length
185 mm
D
Nozzle
Nozzle to lower noise level
LD
Length of nozzle
56 mm
T
Temperature
-15°C bis +70ºC °C
MB
Max. operating pressure
10 bar
GEW
Weight
119 g
CTN
Customs tariff number
84678900
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Download CAD models
No generation actions are associated with this part