Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-FP-1283 - Hand lever grease gun DIN 1283, Thread M10x1, High pressure rubber armored hose
Bill of material
68056000
ARTNR
Product No.
68056000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
Hand lever grease gun DIN 1283, Thread M10x1, High pressure rubber armored hose
MATK
Material Short description
Stahl verzinkt
MAT
Material
Housing from steel, zinc-plated
D
56.1 mm
B
120 mm
L
370 mm
ASG
Connection thread
M10 x 1 mm
SCS
Lubrication hose
Ø13 x 300 mm
AD
Working pressure
400 bar
HD
Maximum pressure
800 bar
BD
Bursting pressure
1650 bar
FL
Conveying capacity per stroke
0-1.5 cm^3
GEW
Weight
2 kg
CTN
Customs tariff number
84671900
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok