Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MÄDLER
Description
MAE-GR-I-HANDOPERATOR - Hand Operators for Linear Actuators GR/I
Bill of material
47519201
ARTNR
Product No.
WEBSHOP
Link Webshop
Produktdetails / Katalogseite / Montageanleitung
MATK
Material Short description
Kunststoff schwarz
MAT
Material
Gehäuse aus schlagzähem Kunstoff schwarz
AV
Number of suitable actuators
TA
Number of Keys
AS
Operating the linear actuators
Anschluss 230V AC oder 24V DC Kontrollbox
SA
Protection class
IP54
GEW
Weight
kg
CTN
Customs tariff number
85013100
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part