Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-GSM-24V-GE/I - DC-Motor 24V for small Geared Box GE/I
Bill of material
43040500
ARTNR
Product No.
43040500
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
HW
Note
Motor and gearbox have to be ordered
MATK
Material Short description
Multimaterialprodukt
SP
Current voltage
24V V
MD
Motor Speed
6000 1/min.
AD
Outer-Ø motor
34 mm
ASF
Demensions of Connection flange
70 x 70 x 2 mm
KL
Cable lenght
150mm mm
GEW
Weight
0.33 kg
CTN
Customs tariff number
85011099
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models