Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
14085500 1 montiert
MÄDLER
Drive Element
Roller Chains
Chain tensioner and tensioning elements
Powered by
CAD모델 선택
{maedler/antriebselemente/rollenketten/kettenspanner_kettenradsaetze_spannelemente/ksp_m_kgs_f_e-rk.prj},{NB=14085500_1_montiert_0},{ARTNR=14085500_1_montiert},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Kettengleiter: Kunststoff POM-H, Schraube und Mutter: Stahl verzinkt, Spannelement: Gehäuse aus Sinterstahl, Hebelarm aus St52, Schraube und Federring Stahl verzinkt},{HW=Das Spannelement und der Kettenradsatz müssen separat bestellt werden. Siehe Artikel-Nr. Spannelement und Kettengleiter.},{ARTNR1=14080100},{ARTNR2=14085500},{PSE=1},{DINISONR=08 B- 1},{LKGS=0.00},{W=M10},{L=55},{X=96},{Y=50},{Z=13.9},{RMIN=23},{RMAX=41},{GEW=0.10},{LKGS0=0.00},{LKGSE=21.10},{PPATH=ksp_m_kgs_f_e-rk_sbl.prj},{CTN=84879090},{XX1=146.867}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 4
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KSP-EINF-RK-KE-GLEITER - Chain Tensioners and Chain Rider Sets for Single-Strand Roller Chains
Bill of material
14085500_1_montiert
ARTNR
Product No.
14085500_1_montiert
14085500_1_montiert
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Chain Rider: Plastic POM-H, Screw and Nut: zinc-plated steel, Tensioning element: Housing made from sintered steel, Lever made from St52, Screw and spring washer steel zinc-plated
HW
Note
The tensioning element and chain rider must be ordered separately. See product no. tensioning element and chain rider.
ARTNR1
Product No. matching Tensioning Element
14080100
14080100
ARTNR2
Product No. Chain Rider
14085500
14085500
PSE
Suitable for Tensioning Element Size
1
1
DINISONR
DIN ISO-No.
08 B- 1
08 B- 1
LKGS
Position Chain Rider
mm
값 입력 LKGS
Position Chain Rider
mm
cm
inch
ft
확인
W
M10
M10
mm
L
55
55
mm
X
96
96
mm
Y
50
50
mm
Z
13.9
13.9
mm
RMIN
R min.
23
23
mm
RMAX
R max.
41
41
mm
GEW
Weight
0.10
0.10
kg
CTN
Customs tariff number
84879090
XX1
146.867
146.867
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청