Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
MÄDLER
Description
MAE-MW-ZR-HTD-NEOPREN - Open-Length Timing Belts from Neoprene (Rubber), HTD Open-Length Timing Belts
Bill of material
17330000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
Neoprene with tensile member of glass-fibre
BZ
Designation
PR
Profile
RB
Belt Width 2) - Fits on pulleys for belt width 9 mm
mm
RL
max. Roller Length
30 m
ZRK
perm. Tensile Force for Belt
N
T
t - Tooth pitch
mm
HT
ht - Tooth height
mm
HR
hr - Back height
mm
GEW
Weight
kg/m
PKL
Matching Fixing Plate 1) Product No. - look at page 171
CTN
Customs tariff number
40103900
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models