Catalog navigation
CAD模型选择
可提供的产品: 16
HELP_VARIABLE
Company
MÄDLER
Description
MAE-NUTMU-GUK-RF - Locknuts GUK with Polyamide Insert, self-locking, Stainless
Bill of material
65299414
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
TYP
Type
D1
d1
mm
D2
d2 - h11
mm
D3
d3 -0.5
mm
H
h max.
mm
M
m min.
mm
B
b
mm
T
t
mm
X
x
0.04 mm
ADN
Number of slots
4
GEW
Weight
g
CTN
Customs tariff number
73181660
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型