Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
MÄDLER
Description
MAE-POLYAMIDROHRE-PA - Polyamide Hoses PA (hard)
Bill of material
86980801
ARTNR
Product-No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
MAT
Material
DA
Outside-Ø
8 mm
DI
Internal-Ø
6.0 mm
GEW
Weight per m
30 g
CTN
Customs tariff number
74122000
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD