Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
MÄDLER
Description
MAE-PR-ZST-SV-M3-ST-VZGUG - Precision Gear Racks Made from Stee 16MnCr5, Helical Tooth System, Teeth Hardened and Ground, Module 3
Bill of material
25360501
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel 16MnCr5 (1.7131), teeth induction hardened to approx. 60 HRC, ground on all sides, Tooth quality 6h25
HW
Note
* Tangential force at tooth, calculated for a gear with 20 teeth. With a smaller number of teeth, the tangential force has to be reduced by 10%.
FLM
Installation version
Cut for continuous linking
SR
Direction of Helical tooth system
Helical tooth system, right hand 19º 31’ 42“
AUSF
Version
M
Module
3
L1
mm
L2
10.3 mm
Z
Number of teeth
mm
B
b
29 mm
HK
hk
29 mm
H0
h0
26 mm
F
f
2 mm
A
a
mm
L
l
mm
AB
Number of bores
H
h
mm
D1
d1
mm
D2
d2
mm
T
t
mm
A1
a1
mm
LL1
l1
mm
D3
d3
mm
GTF
GTf / 300 1) - see catalogue page
0.024 mm
FU
Fu*
15000 N
GEW
Weight
kg
CTN
Customs tariff number
84839089
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models