Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-RSMG-OTM-1 - Optical Belt Tensionmeter OTM-1
Bill of material
14088800
ARTNR
Product No.
14088800
BZ
Designation
OTM-1
AUSF
Version
optisches Riemmenspannungsmessgerät für berührungsloses Messen
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Transport case and housing: from shock-resistant, durable plastic ABS
MS
Measuring range
10 - 800 Hz
DS
Digital sampling erro
< 1%
AZF
Indication erro
± 1 Hz
GF
Total error
< 5%
NT
Nominal temperature
+20°C
ZB
Permiss. operating temperature
-10°C bis +50°C
ZT
Shipping temperature
-5°C bis +50°C
AZ
Display
2 Zeilen LCD, 16 Zeichen pro Zeile
SU
Languages
10 Sprachen
ET
Input strand lengt
max. 9.99 m
ER
Input belt mass
max. 9.999 kg/m
SPV
Power supply
9V Batterie (optional 9V Akku mit Ladegerät)
AG
Dimension of uni
80 x 37 x 162 ( mit Steckersonde) mm
AK
Dimension of case
230 x 200 x 70 mm
GEW
Weight, including case
672 g
CTN
Customs tariff number
90330090
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part