您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
中文
English
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
47500100
MÄDLER
Gearboxes and Geared motors
Worm Gear Screw Jacks
Powered by
CAD模型選擇
{maedler/getriebe_u_getriebemotoren/spindelhubgetriebe/sphg_npt_ausf-a.prj},{NB=47500100},{BG=1},{HK=5000},{WG=33},{H=1},{MD=3.2},{AG1=80},{AG2=25.00},{AG3=24.00},{A1=60},{A2=10},{BG1=24.0},{BG2=72},{BG3=120},{BG4=1.5},{B1=52},{B2=18},{B3P9=3},{B4=13},{C2=62},{C3=35},{C4=12},{C5=19},{C6=32.0},{D1H6=10},{D2=33.5},{D5=30},{GEW=1.2},{SRLFAUSDREHS=48},{SRONUTZH=20},{DD3=12},{DD4=18},{DD6=8},{DBG4=12.0},{DDBG4=32},{AB=3.5},{PH=3.0},{PL=18},{T1=1.8},{LP=2.0},{TK1=44},{TK2=0},{GW=5},{GWT=8},{ARTNR1=47500100},{CTN=84834029},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{NUTZHUB=0.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
MÄDLER
Description
MAE-SHG-NPT-A - Worm Gear Screw Jack NPT, Version A, with Trapezoidal Threaded Spindle
Bill of material
47500100
ARTNR
Product No.
47500100
47500100
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
HW
Note
The product numbers only refer to the basic
MATK
Material Short description
MAT
Material
Housing: die-cast aluminum alloy, gearing: worm from ETG100, wheel from Gbz12, spindle: steel C15
Housing: die-cast aluminum alloy, gearing: worm from ETG100, wheel from Gbz12, spindle: steel C15
AUSF
Version
Worm gear screw jack NPT, version A
BG
Size
1
1
NUTZHUB
Stroke/Position adjustable
mm
Enter value for NUTZHUB
Stroke/Position adjustable
mm
cm
inch
ft
確定
HK
max. Stroke Force
5000
5000
N
D4
D4 - Spindle
Tr. 18 x 4
Tr. 18 x 4
WG
η - operating efficiency
33
33
%
H
Hub 1) - Stroke pro full rotation of the input shaft
1
mm
MD
MD 2) - Required torque at max. load
3.2
3.2
Nm
AG1
A1
80
80
mm
AG2
A2
25.00
25.00
mm
AG3
A3
24.00
24.00
mm
A1
a1
60
60
mm
A2
a2
10
10
mm
BG1
B1
24.0
24.0
mm
BG2
B2
72
72
mm
BG3
B3
120
120
mm
BG4
B4
1.5
1.5
mm
B1
b1
52
52
mm
B2
b2
18
18
mm
B3P9
b3 - P9
3
3
mm
B4
b4
13
13
mm
C2
62
62
mm
C3
35
35
mm
C4
12
12
mm
C5
19
19
mm
C6
32.0
32.0
mm
D1H6
D1 - h6
10
10
mm
D2
33.5
33.5
mm
D3
M12
M12
mm
D5
30
30
mm
D6
M8
M8
mm
SRLG
Protective Sleeve 3) - Length in brackets for version with spindle end safety feature
Stroke +20 (48)
Stroke +20 (48)
mm
GEW
Weight 4) - Only weight of gearbox, without spindle and accessories
1.2
1.2
kg
CTN
Customs tariff number
84834029
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求