Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
14080103
MÄDLER
Drive Element
Sprockets, Spare Chain and Chain Wheel for Spare chain
Sprocket Sets and Sprocket Sets with Chain Tensioners
Powered by
CAD모델 선택
{maedler/antriebselemente/kettenraeder_u_rsk_din766_u_haspelraeder/kettenradsaetze_u_kettenradsaetze_m_spannelement/spe_vz_oelb.prj},{NB=14080103},{ARTNR=14080103},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Gehäuse: Sinterstahl verzinkt, Hebelarm: Stahl St52 verzinkt, Schraube/Federring: Stahl verzinkt},{GR=1},{FN=135},{FH=170},{SN=50.0},{SH=40},{D=45},{E=64},{TOL= -0.5 / +1.0},{G=5},{H=M8},{J1=100},{J2=80},{K=25},{L=112.5},{M=25},{N=30},{O=8.0},{P=8.5},{Q=20.8},{T=10.5},{MA=25},{GEW=0.40},{PPATH=spannelement_se-g_sbl.prj},{CTN=84879090},{DIST=5.848}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 5
HELP_VARIABLE
Company
MÄDLER
Description
MAE-SPE-VZ-OELB - Tensioning elements, zinc-plated and oil-resistant
Bill of material
14080103
ARTNR
Product No.
14080103
14080103
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Housing: sintered steel zinc-plated, Lever: Steel St52 zinc plated, Screw/Spring Washer: Steel zinc-plated
Housing: sintered steel zinc-plated, Lever: Steel St52 zinc plated, Screw/Spring Washer: Steel zinc-plated
GR
Size
1
1
FN
F max. - normal
135
135
N
FH
F max. - hard
170
170
N
SN
s max. - nornal
50.0
50.0
mm
SH
s max. - hard
40
40
mm
D
45
45
mm
E
64
64
mm
TOL
Tolerance to E
-0.5 / +1.0
-0.5 / +1.0
mm
G
5
5
mm
H
M8
M8
mm
J1
100
100
mm
J2
80
80
mm
K
25
25
mm
L
112.5
112.5
mm
M
25
25
mm
N
30
30
mm
O
8.0
8.0
mm
P
8.5
8.5
mm
Q
20.8
20.8
mm
T
10.5
10.5
mm
MA
25
25
Nm
GEW
Weight
0.40
0.40
kg
CTN
Customs tariff number
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청