Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STZR-M1.5-POM-WS - Spur Gears Made from POM white, with One-Sided Hub, Module 1.5, Tooth Width 15 mm
Bill of material
29503600
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Plastic white
MAT
Material
POM white
M
Module
1.5
Z
Number of teeth
B
b
15 mm
DA
da
mm
D
d
mm
NL
10 mm
ND
mm
BJS10
B - JS10
mm
MD
perm. MT* - Basis of calculations see page 197
Nm
GEW
Weight
g
CTN
Customs tariff number
84839089
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models