Catalog navigation
CAD model selection
Selectable products: 45
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STZR-M3-MN-B30-C45 - Spur Gears Made from Steel C45, with One-Sided Hub, Module 3, Tooth Width 30 mm
Bill of material
23311033
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45
M
Module
3
Z
Number of teeth
B
b
30 mm
DA
da
mm
D
d
mm
NL
20 mm
ND
mm
BH7
B - H7
mm
MD
perm. MT* - Basis of calculations see page 197
Nm
GEW
Weight
kg
CTN
Customs tariff number
84839089
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models