Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ZK-BOS2-GR28/48 - Curved-Tooth Gear Couplings BOS II made from Polyamide/Sintered Metal, Size 28 to 48, mounted
Bill of material
60763225_60763200
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Sleeve part: Polyamide 6.6, Hub parts: sintered metal, black oxide finish
BA
Ordering information
The coupling consists of 2 x hub parts and 1 x sleeve part
HW1
Note 1
HW2
Note 2
** B is the minimum dimension by which a machine part has to be moved in order to demount one of the coupled units in vertical direction
AUSF
Version
Curved-Tooth Gear Couplings BOS II mounted, 3-parts
BG
Size
D1D2
d1 / d2 - hub bore
mm
ARTNR1
Product No. Hub
ARTNR2
Product No. Sleeve
DMN
Torque normal
Nm
DMS
Torque peak
Nm
DZ
max. Speed
1/min.
AV
Largest axial displacement
max. ± 2mm
WV
Largest angular displacement
max. ± 1º
RV
Largest radial displacement at 1500 1/min.
0,4mm
D
mm
DH
mm
B
B**
mm
L1
l1
mm
E
mm
L
mm
LH
mm
M
mm
GEW
Weight
g
CTN
Customs tariff number
84836080
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models