Catalog navigation
CAD model selection
Selectable products: 331
HELP_VARIABLE
Company
TE Connectivity
Description
Magnet Wire Terminals
Bill of material
4-1601009-4
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
SS
Support Style
WCT
Wire/Cable Type
SEALABLE
Sealable
INSULATED
Insulated
SC
Shape Code
NS
Number of Serrations
SO
Strip Orientation
CS
Cavity Size
PM
Plating Material
BS
Body Shape
TSS
Terminal & Splice Type
CT
Crimp Type
TT
Terminal Type
MPDMM
Mating Pin Diameter
mm
MPDINCH
Mating Pin Diameter
in
UM
Underplating Material
TO
Terminal Orientation
TM
Termination Method
CALMM
Crimp Area Length
mm
CALINCH
Crimp Area Length
in
MRT
Mating Retention Type
WIS
Wire Insulation Support
HRF
Housing Retention Force
MTWMM
Mating Tab Width
mm
MTWINCH
Mating Tab Width
in
MTTMM
Mating Tab Thickness
mm
MTTINCH
Mating Tab Thickness
in
WIDMM
Wire Insulation Diameter (Max)
mm
WIDINCH
Wire Insulation Diameter (Max)
in
AWIDRMM
Accepts Wire Insulation Diameter Range
mm
AWIDRINCH
Accepts Wire Insulation Diameter Range
in
THMM
Terminal Height
mm
THINCH
Terminal Height
in
AWSMM
Aluminum Wire Size
mm
AWSINCH
Aluminum Wire Size
AWG
LWSAWG
Lead Wire Size
AWG
LWS
Lead Wire Size
mm2
MWSMM
Magnet Wire Size
mm
MWSAWG
Magnet Wire Size
AWG
WSAWG
Wire Size
AWG
WS
Wire Size
CMA
WSMM
Wire Size
mm2
MT
Material Thickness
mm
MTINCH
Material Thickness
in
STMM
Stock Thickness (Magnet Wire Side)
mm
STINCH
Stock Thickness (Magnet Wire Side)
in
OLMM
Overall Length
mm
OLINCH
Overall Length
in
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
IN
Identification Number
RUUL
RU (UL Component Program)
PQ
Packaging Quantity
PMD
Packaging Method
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models