Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Magnetic gripper SMG - SGM 30 G1/8-IG
Bill of material
SGM 30 G1/8-IG
CNSORDERNO
Type
SGM 30 G1/8-IG
ARTNR
Part no.
10.01.17.00162
CTN
Customs Tariff Number
85059029
B
29.5 mm
D
29.5 mm
D1
d
16.5 mm
G1
G1/8"-F
G2
G1/8"-F
G4
M4-F
H
70.2 mm
LG1
7 mm
LG2
6 mm
LG4
5 mm
X1
36.9 mm
Y1
12 mm
HF
Holding force max. friction ring
35 N
RF
Remaining force
0.3 N
PR
Pressure range (operating pressure)
3.5 ... 6.0 bar
IP
Installation position
Any
CV
Control valve
Bistable
OT
Operating temperature
5 ... 70 °C
MASS
Weight
130 g
INFOTEXT
Infotext
Dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models