Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Magnetic lock - accessories
Bill of material
4010605 Magnetschloss M72/GP2 (alle, außer 30)
ARTIKEL
Magnetic lock
TYPE
Type
M72/GP2
BEST
Order-no.
AUSF
Fits for:
EB
Inst. of surface element
A
13.2 mm
B
46 mm
C
38 mm
D
45 mm
E
35 mm
F
15 mm
HINWEISVPE
Refrence to pack quantity
none
WEEEE
Registration No. WEEE
DE71223010
CNSMASSEXACT
Weight
kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
39269097
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models