Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Ipf Electronic
Description
Magnetic tapes
Bill of material
AM98E163
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
ARDTEME_AUSDEHNUNGSKOEFFIZIENT
Expansion coefficient
(16 ±1) x 10^-6/K
ARDTE00_AUSFUEHRUNG
Version
Incremental
ARDTEME_MONTAGEART
Mounting method
Self-adhesive
ARDTEME_WERKSTOFF
Material
ARDTEME_WERKSTOFFDESABDECKBANDES
Material of cover strip
Stainless steel
ARDTEEL_AUFLOESUNG
Resolution
0.01mm
ARDTEME_BREITE
Width
10mm
ARDTEEL_GENAUIGKEIT
Accuracy
ARDTEME_HOEHE
Height
ARDTEME_LAENGE
Length
ARDTEEL_POLLAENGE
Pin length
ARDTEME_LAGERTEMPERATUR
Storage temperature
-40 - 70
ARDTE00_RELATIVELUFTFEUCHTIGKEITNICHTKONDENSIEREND
Relative air humidity (non-condensing)
0 - 100
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-20 - 70
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models