Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Magnetic V-block, permanent - -
Bill of material
313700
BEST
Order No.
313700
SSTELLE
Interface fitted
SWA 39 mm
SPANNB
Clamping range
Ø 15-35 mm
PRISML
V-block length
16 mm
HALTEKRAFT
Magnetic force (N)
15 N
B
width
60 mm
H
height
100 mm
L
Length
60 mm
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    dk Fixturing systems
    Small V-block with spring clamp - -
    WITTE
    VB90HMS - V BLOCK 90 HARD METAL SURFACE
    Halder
    EH 1148. - V-Blocks
    dk Fixturing systems
    V-block - -
    WITTE
    KNIFEVXS10 - KNIFE V XS10
    dk Fixturing systems
    V-block bracket - -
    dk Fixturing systems
    Three-point contact prism jaws - -
    dk Fixturing systems
    100 mm precision three-jaw chuck - -
    dk Fixturing systems
    50 mm precision centric vice - -
    dk Fixturing systems
    Two-point contact prism jaws - -
    dk Fixturing systems
    125 m precision vice - -
    dk Fixturing systems
    Small-parts clamp with end-face prism - -
Previews
3D
2D
Download CAD models