Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Solenoids for solenoid valves Mod. G90 (with memory)
Stückliste
G93
IDNR
Ident number
MOD
Mod.
G93
T
Voltage
24 D.C. V
II
Minimum impulse latch
18 ms (20°C)
IS
Minimum impulse released
10 ms (20°C)
AI
Consumption latch
168 mA
AS
Consumption released
80 mA
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models