Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MAJB - Economy Adjustment Pads
Bill of material
MAJB16-75
PN
Part No.
MAJB16-75
MAT
Material
SWRCH
ST
Surface Treatment
Trivalent Chromate
M
16
A
A Selection
mm
L
91 mm
AL
Vertical Allowable Load
3.7 kN
MASS
Mass
200 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models