Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
MAJC - Jet Air Coolers - Standard Type
Bill of material
MAJC150
PN
Part No.
MATB
Material of Body
A6063
MATJO
Material of Jet Orifice
Polyacetal (White)
NO
No.
L
mm
D1
mm
L1
mm
D
mm
W
mm
T
T (Rc (PT))
L2
mm
F
mm
P
mm
G
mm
T1
T1 (Rc (PT))
DD
d
mm
A
mm
J
mm
OP
Operating Pressure
0.2 ~ 0.5 MPa
PR
Pressure Resistance
1 MPa
MASS
Mass
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models