Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MALC-01S Type - Socket
Bill of material
MALC-01S BRASS NBR
CNSORDERNO
Order number
MALC-01S BRASS NBR
ASSYNO
Assy No.
CB62374
SD1
ΦD1 (Mating side mounting shape)
15.8 +0.05 0 mm
SD2
ΦD2 (Mating side mounting shape)
14.8 +0.05 0 mm
SL1
L1 (Mating side mounting shape)
3 mm
SL2
L2 (Mating side mounting shape)
7.5 +0.2 0
SL3
L3 (Mating side mounting shape)
16 mm
SL4
L4 (Mating side mounting shape)
25 mm
T2
T (Mating side installation shape: tap size)
M14×1 mm
MT
Material
BRASS
M
Mass
39 g
L1
(41) mm
L2
(20.5) mm
L3
16 mm
D
ΦD
18.5 mm
H
H (Hex.)
Hex.17 mm
T
M14x1 mm
SM
Seal material
NBR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models