Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Metalwork
Description
MALE HINGE - MODEL BA
Bill of material
W0950322004
IDNR
Ident number
DC
Description
ISO
CODE
Code
W0950322004
DI
Diameter
mm
DIX
32
B
26 mm
D
22 mm
M
10 mm
N
72.5 mm
R
11 mm
S
10 mm
WG
Weight
94 g
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Pobierz modele CAD