Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
Male thread_SM Type - Socket
Bill of material
PV-400SM BRASS NBR
CNSORDERNO
Order number
ASSYNO
Assy No.
S
Application
MT
Material
BRASS
M
Mass
g
L
mm
D
ΦD
35 mm
E1
(61.5) mm
E2
(82) mm
H
H (WAF)
Hex.30 mm
C
ΦC
37.5 mm
T
B
ΦB
mm
SM
Seal material
NBR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    NITTO KOHKI
    P-M-A - Plug
    NITTO KOHKI
    SM Type - Socket
    NITTO KOHKI
    200L Type - For five outlets,in line type
    NITTO KOHKI
    RE Type - For three outlets
    NITTO KOHKI
    RT Type - For two outlets
    NITTO KOHKI
    200T Type - For two outlets
    NITTO KOHKI
    200S Type - For five outlets,star type
    NITTO KOHKI
    RE-PV-30 type - For three outlets
Previews
3D
Dimension
2D
Download CAD models