Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MAKISHINKO CO.,LTD.
Description
MALOK
Bill of material
MALOK50R10
CNSORDERNO
Order Number
SZ
Size
DOF
Direction of Shaft
RA
Ratio
mm
A
mm
AB
mm
AC
mm
AD
mm
AE
mm
AK
mm
AH
mm
BA
mm
BB
mm
BI
mm
BH
mm
C
mm
H
mm
L1
mm
L2
mm
HB
mm
HC
mm
HD
50.5 mm
J
Thread
L
mm
AI
mm
AJ
5 mm
D
h6
mm
TK
Type of key
Input shaft : One side round, Input shaft : Both side square
MASS
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models