Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MAKISHINKO CO.,LTD.
Description
MALOWP
Bill of material
MALOWP50C10
CNSORDERNO
Order Number
SZ
Size
DOF
Direction of Shaft
RA
Ratio
mm
A
mm
AB
mm
AC
mm
AD
mm
AE
mm
AF
mm
AG
mm
AH
mm
BA
mm
BB
mm
BC
mm
BF
mm
BG
mm
BI
mm
C
mm
E
mm
HA
mm
HC
mm
HD
50 mm
HE
mm
HF
20 mm
AI
mm
AJ
5 mm
D
h6
mm
TK
Type of key
Input shaft : One side round, Input shaft : Both side square
MASS
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models