Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2321884 - FLKM-2KS50/PMT/ADV151/YCS
Bill of material
PHOENIX CONTACT 2321884
MANUID
Product number of the Manufacturer
2321884
DESCSHORT
Short Description
Passive module
DESCLONG
Long Description
VARIOFACE input module with screw connection, 32 channels, redundant connector plug for Yokogawa input modules ADV151, ADV161.
MANUTYPEDESC
Manufacturer Type Description
FLKM-2KS50/PMT/ADV151/YCS
PREVIEW
Preview
BAH005
rated voltage
24 V
AAF726
rated current
0.063 A
AAP798
Application standards
DIN EN 50178
BAF016
width
231.6 mm
BAA020
height
111.8 mm
AAF040
net weight
0.643 kg
BAB577
depth
65.5 mm
AAT080
Pole number
64
AAB418
Design of the electrical connection (head 1)
Screw connection
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356563703
AAW338
Manufacturer product designation
Passive module
AAU734
Manufacturer product description
VARIOFACE input module with screw connection, 32 channels, redundant connector plug for Yokogawa input modules ADV151, ADV161.
AAO057
Product type
FLKM-2KS50/PMT/ADV151/YCS
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356563703
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)