Catalog navigation
CAD model selection
Selectable products: 5
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
HAINBUCH
Description
Mandrel actuating units ms dock / hs dock
Bill of material
Stationary clamping devices - Mandrel actuating units ms dock / hs dock - 2084_0001
NAME
Name
2084_0001
u
KN
Short name
ms dock
u
BEZ
Designation
Mandrel actuating unit ms dock
u
SPA
Spindle nose
-
ADGR
Adaptation size
-
BSTNR
Order no.
2084/0001
u
INFO
Data sheet
http://www.hainbuch.com/fileadmin/Mediendatenbank_DE/CADENAS-Datenblaetter-EN/Mandrel-actuating-unit-ms-dock.pdf
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models