Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Camozzi
Description
Manifold regulators Series MC
Bill of material
MC104-M15
MOD
Mod.
A
94 mm
B
55 mm
C
39 mm
F
28 mm
G
28 mm
I
28 mm
L
30x1.5
M
45 mm
N
45 mm
R
3 mm
S
0:6
U
G1/4
V
G1/8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models