Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
Manifolds
Bill of material
TPM2512
CN
Cat. No.
TPM2512
SIZEANC
A Conduit Size (NC)
25 mm
SIZEBNC
B Conduit Size (NC)
10 mm
SIZEANW
A Conduit Size (NW)
22 mm
SIZEBNW
B Conduit Size (NW)
8.5 mm
MAT
Material
Polyamide (Nylon) 66
DESCRIPTION
Description
T Piece Manifold 2 X NC25 2 X NC12
C
105 mm
E
55 mm
F
40 mm
G
21 mm
H
17 mm
NOTE
Note
Order manifold bodies, cap nuts and sealing bushes separately
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models