Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Manometers VAM - VAM 63 V H PSI
Bill of material
SCHMALZ 10.07.02.00003 VAM 63 V H PSI
NAME
Name
10_07_02_00003
NNCUSTOM
VAM 63 V H PSI
NTCUSTOM
Vakuummanometer
NBCUSTOM
VAM 63 V H PSI
LINACUSTOM
VAM 63 V H PSI
ARTNR
Order number
10.07.02.00003
C114
B
35 mm
C112
B1
48 mm
C121
D
63 mm
C132
G1
G1/4"-AG
C133
LG1
13 mm
C140
SW1
14 mm
C913
Bauform
Anschluss hinten
C478
Betriebsdruck
-1...0 bar
C575
Weight
130 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models