Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Manometers VAM - VAM 67 V H-SE
Bill of material
SCHMALZ 10.07.02.00016 VAM 67 V H-SE
NAME
Name
10_07_02_00016
NNCUSTOM
VAM 67 V H-SE
NTCUSTOM
Vakuummanometer
NBCUSTOM
VAM 67 V H-SE
LINACUSTOM
VAM 67 V H-SE
ARTNR
Order number
10.07.02.00016
C114
B
39.5 mm
C112
B1
59 mm
C121
D
67 mm
C132
G1
G1/8"-AG
C117
H
75.5 mm
C133
LG1
10 mm
C140
SW1
14 mm
C913
Bauform
Für Schalttafeleinbau
C478
Betriebsdruck
-1...0 bar
C575
Weight
184 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型