Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Manometers VAM - VAM 63 V400 H
Bill of material
SCHMALZ 10.07.02.00002 VAM 63 V400 H
NAME
Name
10_07_02_00002
NNCUSTOM
VAM 63 V400 H
NTCUSTOM
Vakuummanometer
NBCUSTOM
VAM 63 V400 H
LINACUSTOM
VAM 63 V400 H
ARTNR
Order number
10.07.02.00002
C114
B
34 mm
C112
B1
46 mm
C121
D
63 mm
C132
G1
G1/4"-AG
C133
LG1
12 mm
C140
SW1
14 mm
C913
Bauform
Anschluss hinten
C478
Betriebsdruck
-0,40...0 bar
C575
Weight
191 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models