Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Manual Slide Valves HSV - HSV 12 3/2 S
Bill of material
SCHMALZ 10.05.07.00037 HSV 12 3/2 S
NAME
Name
10_05_07_00037
NNCUSTOM
HSV 12 3/2 S
NTCUSTOM
Handschiebeventil
NBCUSTOM
HSV 12 3/2 S
LINACUSTOM
HSV 12 3/2 S
ARTNR
Order number
10.05.07.00037
C119
D1
38 mm
C132
G1
G1/2"-IG
C111
L
99.5 mm
C133
LG1
15 mm
C140
SW1
27 mm
C472
Nennweite
12 mm
C923
Nenndurchfluss
16 mł/h
C922
Nenndurchfluss
266.7 l/min
C576
Weight
0.356 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models