Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Manual Slide Valves HSV - HSV 24 3/2 S
Bill of material
SCHMALZ 10.05.07.00038 HSV 24 3/2 S
NAME
Name
10_05_07_00038
NNCUSTOM
HSV 24 3/2 S
NTCUSTOM
Handschiebeventil
NBCUSTOM
HSV 24 3/2 S
LINACUSTOM
HSV 24 3/2 S
ARTNR
Order number
10.05.07.00038
C119
D1
45 mm
C132
G1
G3/4"-IG
C111
L
110 mm
C133
LG1
16 mm
C140
SW1
32 mm
C472
Nennweite
24 mm
C923
Nenndurchfluss
50 mł/h
C922
Nenndurchfluss
833.3 l/min
C576
Weight
0.513 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models