Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Manual Slide Valves HSV - HSV 7 3/2
Bill of material
SCHMALZ 10.05.07.00034 HSV 7 3/2
NAME
Name
10_05_07_00034
NNCUSTOM
HSV 7 3/2
NTCUSTOM
Handschiebeventil
NBCUSTOM
HSV 7 3/2
LINACUSTOM
HSV 7 3/2
ARTNR
Order number
10.05.07.00034
C119
D1
30 mm
C132
G1
G1/4"-IG
C111
L
58 mm
C133
LG1
12 mm
C140
SW1
19 mm
C472
Nennweite
7 mm
C923
Nenndurchfluss
6 mł/h
C922
Nenndurchfluss
100 l/min
C576
Weight
0.097 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models