Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Manual Slide Valves HSV - HSV 8 3/2
Bill of material
SCHMALZ 10.05.07.00035 HSV 8 3/2
NAME
Name
10_05_07_00035
NNCUSTOM
HSV 8 3/2
NTCUSTOM
Handschiebeventil
NBCUSTOM
HSV 8 3/2
LINACUSTOM
HSV 8 3/2
ARTNR
Order number
10.05.07.00035
C119
D1
35 mm
C132
G1
G3/8"-IG
C111
L
70.7 mm
C133
LG1
15 mm
C140
SW1
22 mm
C472
Nennweite
8 mm
C923
Nenndurchfluss
10 mł/h
C922
Nenndurchfluss
166.7 l/min
C576
Weight
0.156 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models