Catalog navigation
CAD model selection
Selectable products: 6
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
HAINBUCH
Description
Manual stationary chuck MANOK plus
Bill of material
Stationary clamping devices - Manual stationary chuck MANOK plus - 10567_0002
NAME
Name
10567_0002
u
KN
Short name
MANOK
BEZ
Designation
Manual stationary chuck MANOK plus
VAR
Variant
SE CFK
u
SPA
Spindle nose
-
ADGR
Adaptation size
-
BSTNR
Order no.
10567/0002
u
INFO
Data sheet
http://www.hainbuch.com/fileadmin/Mediendatenbank_DE/CADENAS-Datenblaetter-EN/Manual-chuck-MANOK-plus.pdf
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models