Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MAPGH, MAPGV - Monitor Arms for Aluminum Frame - Vertical Slide Type
Bill of material
MAPGH
PN
Part No.
MAPGH
MATMB
Material of Main Body
SPHC
STMB
Surface Treatment of Main Body
Baking Finish
MATFP
Material of Fixing Plates for Aluminum Plate
SPHC
STFP
Surface Treatment of Fixing Plates for Aluminum Plate
Baking Finish
TS
Type Selection
TP
Type Selection
MAPGH, MAPGV
MR
Movable Range
Refer to Drawing
AL
Allowable Load
4.5 kg
W
Weight
3.0 kg
ALT1
Set of Applicable Bolts and Nuts
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models