Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
MASA, SMASA, HMASA, CMASA, MASD, SMASD, HMASD, CMASD, MATA, SMATA, HMATA, CMATA, MATD, SMATD, HMATD, CMATD - Locating Pins - Flange Mounting
Bill of material
MASAA8-P6.00-B3.0-T7.0
PN
Part No.
TS
Type Selection
TYS
Type Selection
MAT
Material
ST
Surface Treatment
HARD
Hardness
60~63HRC
SHP
Shape
D
mm
DTOL
D Tolerance
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
F
mm
H
mm
G
mm
PCD
P.C.D
mm
DD
d
mm
DD1
d1
mm
HH
h
mm
MM
m
mm
R
mm
W
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models