Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Schneider Electric
Description
MAXS41BR - Double axes
Bill of material
MAXS41BRM1000A2NAxxxR0840N/21G0H70 + PLE60 (3:1) + BMH0701xxxA2A
P
Product
Multi Axes Systems
PF
Product family
Double axes systems belt driven with a transmission shaft
BG
Size
40
LA
Carriage drive element
Toothed belt
F
Guide type
Roller guide
VU
Feed per revolution
84 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
Stroke position
mm
Enter value for HUBST
Stroke position
mm
cm
inch
ft
E
Limit switch
LW
Carriage
O
Options
AL
Number of carriages
HUBAL
Distance between carriages
mm
AS
Axis drive interface / Motor Position
AA
Width between axes
mm
Enter value for AA
Width between axes
mm
cm
inch
ft
KS
Power chain options
without power chain
GMS
Motor Interface
G
Gearing
RR
Reduction Ratio
RG
Direction of the gearbox
M
Motor
RM
Direction of the motor
MA
Motor connection
MO
Motor options
HB
Holding brake
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)