Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SFC KOENIG
Description
MB 093 - 281 - MB Setting Tool, Inch-Version
Bill of material
SFC KOENIG MB 156A
IDNR
Identnumber
TYPE
CNSORDERNO
Order number
M
Material
62SiMnCr4 / 1.2101
EX
d1 Expander
Inch
D3
d3-h9
0.394 Inch
L1
3.94 Inch
D2
Inch
L2
Inch
X
x, 0, -0.012
0.012 Inch
G
Weight
55 g
ZOLLT
Customs Tariff Numbers
82079020
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models