Catalog navigation
CAD model selection
Selectable products: 49
HELP_VARIABLE
Company
SMC Corporation
Description
MB-Z/MDB-Z - Air Cylinder/Standard: Double Acting Single Rod
Bill of material
MBB32-25Z
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
NUMBER
Number of auto switches
THREAD1
Port thread type
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
BOOT
Rod boot
CUSHION
Cushion
ACC1
Accessories 1
ACC2
Accessories 2
STOP
Stroke option
COM
Comment
-
OMSC2
Made to order 2: Heat resistant specification
OMSC3
Made to order 3: Low speed specification
OMSC5
Made to order 5: Special scraper
OMSC6
Made to order 6: Special material
OMSC7
Made to order 7: Seal material
OMSC8
Made to order 8: Special mounting bracket
OMSC9
Made to order 9: Special rod end bracket
OMSC10
Made to order 10: Special location of rod trunnion
OMSC11
Made to order 11: Spatter resistant specification
OMSC12
Made to order 12: Heat resistant reed auto switch
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models