Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
C Matic
Description
MB15 - Union Tee
Bill of material
B0050040
CODE
Code
TYPE
Type
MAT
Material
Acetal Resin
DTUBO
Øe Tube
D1
mm
D1IN
英寸
L1
mm
L1IN
英寸
G
g
OZ
oz
WT
Working Temperature
-20 ÷ 70 °C
WTF
Working Temperature
-4 ÷ 158 °F
WP
Working Pressure (max)
18 bar
WPP
Working Pressure (max)
261 psi
TV
Vacuum
-99 kPA
CONF1
Conformity
Silicone Free
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型